NEW PRODUCTS - AVAILABLE NOW!

Be the first to experience the benefits of our new products. Click below for further information.

Compact starters with tough enclosures suit multiple applications and environments

Our new Allen-Bradley Enclosed Compact Starters provide a compact, cost-effective solution to help reduce machine space and expand product flexibility. Suitable for indoor or outdoor use, our new Allen-Bradley Bulletin 103, 105, 107 and 109 starters are ideal for material handling, single-drive OEM machinery, conveyor systems, fans and refrigeration applications.

  • Bulletin 103C is a Direct-On-Line (DOL) Combination Starter
  • Bulletin 105 is a Reversing Starter
  • Bulletin 107C is a Reversing Combination Starter
  • Bulletin 109 is a Direct-On-Line (DOL) Starter

The starters are encased in engineered enclosures from our Allen-Bradley Bulletin 198E Plastic Enclosures range. These come in two types: high-grade acrylonitrile and heavy-duty polycarbonate and offer ingress protection against dust, dirt and humidity thanks to their IP66 and UL4, 4X and 12K ratings.

  • Knockouts for 20 and 25mm¬ metric cable glands
  • Sealable cover screws
  • Non-corrosive parts
  • Easy to access terminals and moulded connection kits
  • Compliant with EN/IEC 62208, UL 50, UL 508 and CSA 22.2, No. 14
  • CE Marked and cULus listed.

MP-Series and TL-Series Electric Cylinders

Linear motion applications which use pneumatics, hydraulics or other non-servo methods are often noisy and inefficient and offer limited control. However, the MP-Series™ and TL-Series™ Electric Cylinders provide flexible servo control for accurate positioning and for forces which can build very quickly. Quiet, clean and energy-efficient, these piston rod actuators offer you an excellent upgrade from existing systems.

Click to download PDF


Rotary Direct Drive Motors

Rotary direct drive technology minimises the need for power transmission devices, and can help you to reduce machine complexity, system compliance and energy consumption. At the same time, these motors deliver high dynamic performance, fast settling times and better overall control of the load.

Click to download PDF


MP-Series - Medium Inertia Servo Motors

A compact, power dense, feature-rich solution for applications with heavier loads and greater inertia. Combining the features of the MP-Series Low Inertia motors with a rotor inertia better suited for high inertial loads, these medium inertia servo motors are ideal for applications requiring more power in a smaller package, such as:

  • print
  • converting
  • web handling
  • automotive and more

The Medium Inertia Motors are completely mechanically interchangeable with existing MP-Series Low Inertia Motors.

Click to download PDF


Linear Servo Motors

The LDC-Series and LDL-Series of linear motors provide excellent servo responsiveness, helping to result in faster settling time for individual moves, increased machine throughput, improved precision, and reduced production waste. Practical and cost-effective for a wide range of machine applications, including:

  • packaging
  • on-the-fly inspection
  • shape cutting
  • dispensing
  • materials handling
  • flat and solar panel scribing
  • pick-and-place machines

Click to download PDF

CompactLogix 5370 L1

The CompactLogix 5370 L1 controllers combine the power of the Logix architecture with the flexibility of POINT I/O in a compact and affordable package. Ideal for small to mid-size machines, these controllers provide customers the benefits of Integrated Architecture in a lower cost system.

Click to download PDF


CompactLogix 5370 L2

Expanding on the scalability of the Logix family of controllers, the CompactLogix 5370 L2 programmable automation controllers (PAC) are designed to meet the growing need for a higher performance controller in a compact and affordable package.

Click to download PDF


CompactLogix 5370 L3

The CompactLogix 5370 L3 controllers deliver scalable, affordable control ideal for applications from small standalone machine to high performance indexing tables, case packers and erectors, and packaging machines.

Click to download PDF


Powerful but compact PACs suit motion solutions

Expanding on the scalability of the Logix family of controllers, our new CompactLogix L3ER series programmable automation controllers (PACs) offer a wider variety of options from which to choose and provide best-fit alternatives for your specific application requirements.

This offering, together with Kinetix 350, provides a strong motion solution with performance and cost competitiveness for customers who require high performance in a compact and affordable package and significantly lowers the cost to deploy integrated motion in a variety of machine applications, all on one common network – EtherNet/IP.

  • Enhanced SDRAM memory
  • Integrated Motion support – CIP Motion
  • Dual Ethernet Port
  • 9-Pin D-shell serial port replaced with USB Type B port
  • Performance improvement for firmware flashing
  • Removable Secure Digital (SD) memory card
  • Battery-less Energy Storage Solution

Safety controller offers all-in-one solution

Our new L7x GuardLogix Controller offers the same performance as the popular ControlLogix L7 controllers, but with additional inbuilt safety functionality. Available in two models (1756-L72S, 1756-L73S; Partner Processor 1756-L7SP) it brings safety and control together in one high-performance package.

  • EtherNet/IP Unicast Safety I/O
    • Allows to control Safety I/O via Routers and WLAN
  • Built-in USB port
  • 500 controller connections (max)
  • SDRAM non-volatile memory storage; ships with 1784-SD1 Secure Digital card installed
  • Energy Storage Module (ESM) eliminates the need for lithium batteries
  • On-board display for controller diagnostics and run-time information
  • Increased speed and processing capabilities for high-performance logic, motion, process, and redundancy applications
  • RSLogix 5000 V20
    • Safety Analogue input instruction (SIL 3 Certified)
    • Floating Point Safety Data
    • Additional Ladder Safety Instructions
  • Compute (CPT) Limited, no advanced math functionality
  • Compare (CMP)
  • Event

Micro800

A new family of Allen-Bradley programmable controllers. The next generation of Allen-Bradley micro PLCs from Rockwell Automation offer standalone control for component-class control systems including simple motion control.

  • Common components and accessories
  • Removable terminal blocks for easy maintenance
  • No battery required, therefore reduces maintenance and increases uptime
  • Single programming and configuration software for PLC, HMI, Drives, and Motion
  • IEC standard instructions
  • Point-to-Point data exchange for simplified communication
  • Automatic Device Replacement

Click to download the virtual brochure


Kinetix 350

The Kinetix 350 is designed to connect and operate with the new family of CompactLogix™ controllers supporting Integrated Motion on EtherNet/IP™. Combined as a system, they can provide a cost-effective motion solution that delivers the high performance and scalability users need. With its compact design, the Kinetix 350 requires less panel space and can be connected easily.

Click to download PDF


Kinetix 350 and CompactLogix - cost-effective coordinated motion

The Allen-Bradley Kinetix 350 is a single-axis solution developed to provide scalability at a low cost. It simplifies integration of the entire control solution on one network, including HMI, CompactLogix Programmable Automation Controller (PAC), I/O, and motion.

  • Single-axis solution based on the Kinetix 300 power design
  • Reduce system cost - based on axis count and processer
  • Simplified system design:
  • Standard Ethernet support
  • Managed switch not required to support synchronized motion control
  • Convenient compact size makes it easy to connect with fewer parts
  • Ability to build anywhere – ship anywhere with global-ready standard products
  • Equipped with embedded safe-torque-off functionality

PowerFlex 755 AC Drive

Designed to maximise your investment and help improve productivity, the PowerFlex 755 is ideal for applications that require safety, high motor control performance, and application flexibility. The PowerFlex 755 AC drive provides greater functionality across your manufacturing systems.

Click to download PDF

PanelView Plus 6

Provide an additional competitive edge for OEMs by enabling increased machine performance. Expanded memory allows for greater flexibility in applications, while increased processor speed provides the operator a better experience through faster terminal response and greater control. Both enhancements improve visibility to data and provide a platform to make better, faster decisions.

Click to download PDF


Extreme environment computers – for when the going gets tough

Combining hazardous-location certifications with the capacity to withstand more extreme temperatures, the new UL-rated and ATEX-certified 1200 XT line of Industrial Computers are a worthy addition to our impressive XT Extreme Environment System

  • Ideal visualization offering for Logix XT and Flex I/O XT users
  • UL Hazardous Location Certification
  • ATEX Hazardous Location Certification
  • Extreme Temperatures
  • Fanless – No moving parts!
  • Bright, sunlight readable display
  • Intel Core Duo U2500 1.2 GHz processor
  • High reliability 8GB compact flash drive
  • 2GB DDR2 RAM (4GB System Max)

PanelView Plus Compact

A cost-effective, midrange operator interface that provides advanced integration with Logix-based control. PanelView Plus Compact has features, optimised for reduced sized applications and preferred connectivity to CompactLogix™ L2x and L3x controllers.

  • Preferred HMI connectivity for CompactLogix controllers
  • Ethernet port, RS-232 serial port, USB port (two on 1000 model), DC power input, and CompactFlash Type 1 slot
  • Connection to a single controller using either RSLinx Enterprise 5.20 or KEPServer software
  • 25 displays and 200 alarm messages supported by the FactoryTalk View Compact Machine Edition application and runtime software
  • Fixed hardware configurations without the addition or replacement of modular components

Click to download PDF


New PanelView Component 6 inch Colour TFT

The PanelView Component portfolio has recently been extended with a new 6 inch Colour TFT Touch terminal and delivers significant improvements in various areas:

  • LED backlight technology to improve longevity and sustainability
  • Ergonomics improved with viewing angle (x2), brightness (x1.5), display response time(4x faster) and contrast ratio (x14)
  • 16bit colour TFT enables developers to create more realistic applications, including high resolution graphics leading to better operation and diagnostics

Allen-Bradley 40mm and Allen-Bradley 60mm Tower Lights

The new, modular Allen-Bradley Bulletin 854J 40mm and Allen-Bradley Bulletin 854L 60 mm tower lights are designed to perform multi-status indication of machinery or processes on the plant floor. With a wide variety of light module functions, the tower lights help alert operators to critical equipment conditions in the factory. Both sizes offer an ample selection of bases to best match an application’s mounting requirements, and are available as separate components to allow stack assembly in the field or as factory preconfigured arrangements to save installation time. The new tower lights meet global certifications and are rated for indoor and outdoor use.

  • Economy Line
  • Modular
  • LED technology
  • 40/60mm diameter
  • Sound Module available
  • 6 lens colours
  • 24V AC/DC / 120VAC / 240VAC

New 800B 16mm Pushbuttons Series

This new, modular line of Control and Indicating units is designed to meet 'limited mounting space' applications as can be found in light industrial environments and instrumentation applications. The Bulletin 800B – 16mm Control and Indicating Units feature the following key benefits:

  • Illuminated E-Stop for higher visibility
  • Utilises state of the art LED technology
  • Modular design saves valuable installation time
  • Gold plated contacts guarantee reliable operation in applications below 24V DC/5mA down to 5V DC/1mA
  • IP66 Ingress protection rating


1585 Industrial Graded Physical Media

Ethernet networking is a growing solution for industry applications. Rockwell Automation offers a full suite of Ethernet-enabled products, ranging from Armor I/O, Safety and PLCs to HMI, Motion and Drives. To complement this constantly growing line of industrial Ethernet products, Rockwell Automation introduces a complete portfolio of industrial-grade Ethernet physical media.

  • More robust than standard media
  • Shielded and Unshielded media
  • Designed for harsh industrial environment, highest rating on MICE
  • Full offering on cable spools and configured patchcords with M12 and RJ45
  • Rugged design to achieve high reliable network performances

Slim-design, hardened I/O saves space

Designed for use on EtherNet/IP in, among others, automotive, material handling and semiconductor applications with water and corrosion proof plastic sealed housing, rated for IP69K and NEA 4X; the new Allen-Bradley 1732E Slim ArmorBlock units share the same physical size as existing DeviceNet-based slim modules.

  • Built in Ethernet switch, supporting DLR
  • Availability of CIP Sync modules for SOE and Scheduled Output
  • Same physical size as DeviceNet-based slim module (1732D-8CFGM8)
  • M8 Digital I/O connectors
  • M12 Analogue I/O connectors
  • Daisy chain of Aux Power (Up to 4A)

Expanded Flex I/O range now includes Device Level Ring capabilities

The addition of the 1794-AENTR FLEX I/O Dual Port EtherNet Adapter adds Device Level Ring (DLR) capability to the FLEX I/O family. The adaptor prioritises network traffic to provide timely delivery of critical data and the use of an open standard (ODVA) allows third-party suppliers to develop compatible products.

  • Reduced Space: Wire direct from sensor to terminal base and eliminate terminal strip
  • Functionality: 4- through 32-point modules offer functions of larger rack-based I/O
  • Increased Productivity: Easy configuration and setup of I/O modules using wizards speeds engineering and installation
  • Reduced Downtime: Removal and Insertion Under Power (RIUP) and diagnostics
  • Exceptional Choices: Over 90 catalogue numbers and a breadth of specialty modules meet the needs of a wide variety of applications
  • Operation in Harsh Environments: Conformal coated and extreme environment rated modules.
  • Network Flexibility: Communicates on Ethernet/IP, ControlNet, DeviceNet, Remote I/O and other open networks
  • Improved Plant Operations: HART analogue modules pass through HART data to asset management software or controller for improved plant operations

GUARDMASTER – the Next generation Safety Relays

Our next generation of safety relays consist of six products which fulfil the majority of the requirements needed for safety related applications. These relays can be function configured for simple logic tasks and have universal inputs. All units have a solid-state auxiliary output for diagnostic information.

The six safety relays are available with:

  • A single dual channel input and two relay outputs
  • A single dual channel input and three relay outputs
  • Two dual channel inputs and two solid state outputs
  • With two dual channel inputs and two relay outputs
  • An output expansion module with four instantaneous relay outputs
  • An output expansion module with four delayed replay outputs via adjustable rotary switch

SensaGuard non-contact safety interlocks with RFID coding and magnetic latch function

The SensaGuardTM product family is Category 4/SIL 3 rated and is intended for machine guarding with part or full body access. Featuring the latest generation of RFID technology for coding and inductive technology for sensing, SensaGuard’s large sensing range and tolerance to misalignment offers a cost-effective solution.

  • Additional level of security via individual RFID coding
  • Uses the same RFID technology as the standard range
  • Option for individual coding
  • A product with integrated latch function which can be set to 20N, 40N or 60N holding force
  • 270 degree visible LED


TLS-GD2 Guard Locking Interlock Switch

The TLS-GD2 is a positive mode, tongue operated guardlocking interlock switch that locks a machine guard closed until power is isolated and ensures that it remains isolated while the guard is open. It has three safety (N.C.) contacts and two auxiliary (N.O.) contacts. The TLS-GD2 head has two entry slots and it can be rotated to provide four actuator entry points. A blanking plug is provided to seal the unused slot.

  • Power to release or power to lock
  • High locking force > 2000N (450lbs.)
  • Five contacts: 2 N.C. and 1 N.O. for door position monitoring
  • 1 N.C. and 1 N.O. for lock monitoring
  • Rotatable head: 4 possible key entry slots
  • Conforms to EN1088 and EN60947-5-1


SensaGuard Integrated Latch

Featuring the latest generation of RFID technology for coding and inductive technology for sensing, SensaGuard’s large sensing range and tolerance to misalignment is a cost-effective solution that is ideally suited for a wide range of industrial safety applications. The SensaGuard product line is a Category 4/SIL 3 rated switch per EN954-1, TÜV functional safety approved to IEC 61508.

  • No dedicated controller required
  • Cat 4/SIL 3 rating maintained even with multiple units connected in series
  • Switches can be connected in series with other devices (light curtain, E-stops, key interlock switches)
  • Extended diagnostics for easy troubleshooting
  • Large sensing distances
  • Tolerance to misalignment
  • Multiple sensing directions
  • Stainless steel version suitable for use in harsh environments
  • Use standard proximity brackets

Visible light source and versatile package for optimal flexibility

Our new Allen-Bradley 42JS VisiSight line of general-purpose photoelectric sensors offers a full range of sensing modes, mounting options and unique features in a sealed, compact, cavity-free housing.

Ideal for material handling, packaging and assembly applications, this new line also addresses the small form factor needs by the Life Sciences, Pharmaceutical, Food & Beverage and Home, Health & Beauty industries.

  • Visible light source offered on all models for ease of alignment
  • Industry standard 25.4mm (1in) mounting hole spacing and optional snap-on 18mm nose-mount adaptor for optimal application flexibility
  • Patented ASIC design offers linear sensitivity adjustment, stability indication and excellent noise immunity
  • Compact sealed housing and cavity-free design minimise collection of dust and debris while allowing for easy sensor cleanup
  • Threaded metal M12 or M8 pigtail connection styles
  • 360° visible LED status indicators
  • Additional transmitted beam models available with infrared light source for superior cross talk immunity
  • Input to disable light source on transmitted beam emitter

Click to download PDF


42CS Photo Electric Sensors for Food & Beverage Industry

This series is specifically engineered to address the high pressure and harsh chemical cleaning conditions in the food and beverage industry, offering a superior resistance to corrosion and damage caused by harsh cleaning agents.

  • Robust 18mm stainless steel 316L enclosure with laser etched markings
  • IP69K rated, ECOLAB and Johnson Diversey certified
  • Innovative ferromagnetic teach for easy sensor programming
  • Smooth barrel design – free of threads and seams – minimises the accumulation of undesired particles and allows for fast and thorough cleanup

Click to download PDF


871TS Inductive Sensors for Food & Beverage Industry

This series is designed to address the most demanding applications in the food and beverage industry. These sensors withstand high pressure and high temperature washdown while offering superior resistance to corrosion and damage caused by harsh cleansing agents

  • Robust 18mm stainless steel 316L enclosure with laser etched markings
  • IP69K rated, ECOLAB and Johnson Diversey certified
  • Extended sensing ranges up to 12mm
  • Extended temperature rating up to 80°C


872C WorldProx Series offering Extra Long Sensing Ranges

The new 872C WorldProx long range series offers 3 times the sensing range compared to standard inductive sensors. The extra range afforded by this technology allows a sensor to be mounted further away from the target, increasing permissible machine tolerances and minimising the risk of mechanical damage.

  • Full offer from 6,5mm to M30
  • Extended sensing ranges up to 40mm
  • Shielded and Unshielded versions
  • Micro M12 connector for quick Plug & Play


42JS VisiSight Photoelectric Sensor Series in a Small Compact Housing

The new Allen-Bradley VisiSight line of general purpose photoelectric sensors offers a full range of sensing modes in a sealed, very compact, cavity-free industrial IP67 housing that minimises the collection of dust and debris while allowing for easy sensor cleanup.

  • Visible red light source for easier alignment
  • Industry standard mounting holes and M18 snap on for flexible mounting
  • Micro M12 or M8 Pico connector for quick Plug & Play
  • Patented ASIC design for linear sensitivity adjustment

Click to download PDF


56RF I-Code RFID Ident System based on 13,56MHz

In today’s global market, manufacturers are challenged more than ever to reduce costs and improve quality to stay competitive. Industrial Radio Frequency Identification (RFID) systems have emerged as a rugged and reliable way to track and document products as they move through the manufacturing process. Rockwell Automation now offers a complete line of Allen-Bradley RFID solutions to help you streamline and enhance your manufacturing processes.

  • I-Code tags and transceivers based on ISO 15693 13,56MHz
  • Broad Tag offering
  • Easy and fast network integration using AOP for Logix plc
  • Flexible and cost effective industrial RFID solution

Click to download PDF

RS Logix 5000 v20

The latest release of RSLogix™ 5000 software delivers the high performance of an integrated control system for machine builders, system integrators and end users looking for a single control infrastructure with a single development environment that easily scales to match numerous application requirements

Click to download PDF


Increased visualisation and control capabilities from web clients and remote locations

Manufacturers now have greater flexibility and mobility to make real-time changes to plant floor operations using the latest version of our FactoryTalk ViewPoint software. In addition to tag-write capabilities, the latest version of our Web-enabled human-machine interface (HMI) software also features enhanced security capabilities that allow administrators to manage and control who can access system and machine parameters from outside the plant.

  • Extends visualisation & real-time decision capabilities to browser-based remote users
  • Provides on-demand access from anywhere
  • Lowers Total Cost of Ownership
  • Supports multiple browsers/client devices

Motion Analyzer 6 helps speed the development of mechatronic concepts

The latest version of our Motion Analyzer software helps machine builders obtain the full benefits of a mechatronic design approach by making it faster and easier to analyse, optimise, simulate and select motion control systems.

  • System Thermal Modelling
  • System Efficiency Analysis
  • Ratio Design Analysis
  • Supply Voltage Tolerance Analysis
  • 3D CAD Integration
  • System Tolerance Analysis
  • Controlled Stop Analysis
  • System Tuning Simulation
  • Lifetime Estimation.

Version 6 enhancements

  • improved user interface
  • integrated tuning simulation
  • enhanced language support
  • access to Kinetix products on 3DContentcentral.com
  • faster execution of motion profile in Logix
  • SolidWorks tuning simulation
  • XML sync with RSLogix5000

RSLogix 5000 Programming Package

A software package for discrete, process, batch, motion, safety and drive-based applications, it also provides support for the S88 equipment phase state model for batch and machine control applications. RSLogix 5000 software offers you an easy-to-use, IEC61131-3 compliant interface, symbolic programming with structures and arrays, and a comprehensive instruction set serving many types of applications. The software provides the following editors:

  • ladder logic
  • structured text
  • function block diagram
  • sequential function chart