FLEX I/O
FLEX I/O offers the functionality of a larger rack-based I/O without the large space
requirements. But, this significant space-savings is no substitute for quality.
Its cost-effectiveness, flexibility, modularity, and reliability make it our most
popular distributed I/O platform yet.
- Ability to wire directly from sensor to terminal base virtually eliminates terminal
strips
- 4- through 32-point modules offer larger rack-based I/O
- Easy configuration and setup of I/O modules
- Removal and Insertion Under Power (RIUP) and diagnostics helps reduce downtime
- Capability to communicate on EtherNet/IP, ControlNetâ„¢, DeviceNetâ„¢,Remote I/O and
other open networks
For more information,
click here
Back