Software Providing a Single Development Environment
RSLogix 5000 programming software is a software package for discrete, process, batch, motion, safety and drive-based applications, also providing support for the S88 equipment phase state model for batch and machine control applications. This package offers you an easy-to-use, IEC61131-3 compliant interface, symbolic programming with structures and arrays, and a comprehensive instruction set serving many types of applications. The software provides the following editors:
- ladder logic
- structured text
- function block diagram
- sequential function chart
The RSLogix Architect software gives you a single place to efficiently manage all RSLogix5000™ based controller configuration files, network configurations, Add-On Instructions, User Defined Datatypes and produced and consumed tag relationships.
For more information, click here
Back