Free Process
Safety Guide
header image

Process Safebook 1
A FREE guide to Functional Safety for process applications

Process Safebook 1 is a new 170 page book that provides an introduction to functional safety for process applications and guidance in the application of IEC61511. This is the process industry-specific implementation of IEC61508 that covers the safety management of electrical, electronic and programmable electronic systems throughout their lives, from concept to decommissioning. The book offers a wealth of useful information and presents examples using clearly illustrated and visual methods.

The handy A5 size document covers:

  • Safety Lifecycle
  • Risk and Risk Reduction
  • The ALARP Principle
  • Determining SIL Targets
  • Risk Graphs
  • Layer of Protection Analysis (LOPA)
  • Allocation of Safety Functions
  • Safety Requirements Specification for the SIS
  • Design and Engineering of the SIS
  • Reliability Techniques
  • SIL Verification
  • SIF Probability of Failure, IEC61511-1
  • Installation, Commissioning and Validation, IEC61511-1
  • Operation and Maintenance, IEC61511-1
  • Modification and Decommissioning, IEC61511-1
  • Functional Safety, Assessment and Auditing

Process Safebook 1 is available to download now in English or a printed copy can be ordered and posted to you. Additional languages will be available shortly. You can preorder a copy from the list of languages available.

For more information about our Process Safety capabilities, click here

Also Available — FREE Machine Safety Guide

Don't forget, there is also Safebook 4 — a similar guide to machine safety, covering the legislation, standards and principles of application. This can also be ordered here and is available in many languages now.

Available in 6 Languages

Your guide to machine safety, legislation, standard and principles of application.

Order or download NOW! 
Take a look inside click here 

Order your FREE copy or download NOW!

Request an electronic version of Process Safebook 1
(Via email)
Language: *
Request a copy of Process Safebook 1 to be
posted to you.
Language: *

Salutation: *
First name: *
Last name: *
Company Name: *
Email Address: *
Country: *
Language: *
Telephone: *
+  (
Address Line 1:
Address Line 2: